
Condenser, D8
119-9070
Condenser MCHE D8
119-9070
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Condenser MCHE D8 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Condenser |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP - Condenser MCHE E-coated assy D8 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | D8 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 27.059 Kilogram |
| Net weight | 26.99 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 228.558 Liter |
| EAN/UPC | 5702424592271 |