
Heater, Tray heater
119-8971
Tray Heater U20GD27200700230
119-8971
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Tray Heater U20GD27200700230 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Heater |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | Tray Heater U20GD27200700230 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Heater |
| Product Type | Tray heater |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15.4 Kilogram |
| Net weight | 14 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 14.4 Liter |