
Electrical component, Transformer
119-8687
Transformer 460V-220V 50VAa
119-8687
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Transformer 460V-220V 50VAa |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART TRANSFORMER 460V-220V 50VAa |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Transformer |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.904 Kilogram |
| Net weight | 0.786 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.146 Liter |