
Miscellaneous, Packing kit
119-8585
Individual Packing Kit G8-J8 Slim nam
119-8585
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Individual Packing Kit G8-J8 Slim nam |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Miscellaneous |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | Individual Packing Kit G8-J8 Slim nam |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Miscellaneous |
| Product Type | Packing kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.426 Kilogram |
| Net weight | 3.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 492.454 Liter |