
Fan system, Fan guard
119-5679
Fan guard
119-5679
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Fan guard |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Fan system |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP - FAN GUARD 9" SQR BLK |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan guard |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.241 Kilogram |
| Net weight | 1.079 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.105 Liter |
| EAN/UPC | 5702424535438 |