
Condenser, AC
119-5626
Condenser AC
119-5626
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Condenser AC |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Condenser |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP - CONDENSER AC 024T/3R/5/16"R 07FPI |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | AC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.443 Kilogram |
| Net weight | 2.124 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.838 Liter |
| EAN/UPC | 5702424535766 |