
Miscellaneous, Packing kit
119-3082
Individual Packing Kit 3 Optyma
119-3082
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Individual Packing Kit 3 Optyma |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Miscellaneous |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | Individual Packing Kit 3 Optyma |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Miscellaneous |
| Product Type | Packing kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.26 Kilogram |
| Net weight | 3.14 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 177.15 Liter |