
Fan system, Fan assembly
119-3035
Fan sub-assembly
119-3035
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Fan sub-assembly |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Fan system |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | Fan Sub-Assembly Conduit 51cm |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan assembly |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.35 Kilogram |
| Net weight | 0.29 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.001 Liter |