
Frequency converter, CDS803
118U5518
Inverter Drive VLZ028
118U5518
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Inverter Drive VLZ028 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Frequency converter |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART, INVERTER DRIVE VLZ028 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Frequency converter |
| Product Type | CDS803 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.08 Kilogram |
| Net weight | 4.474 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 13.378 Cubic decimeter |
| EAN/UPC | 5715162496909 |