Condensing Units Accessories & Spare parts, Compressor
118U5336
TFH2511
118U5336
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | TFH2511 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Compressor |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART,COM TFH2511 3P(FH2 PLUS) |
| Model number | TFH2511 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Compressor |
| Product Type | TFH |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 37.95 Kilogram |
| Net weight | 33 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 17.416 Liter |
| EAN/UPC | 5702424619008 |