Safety, Pressure relief valve
118U5304
Pressure relief valve
118U5304
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Pressure relief valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Safety |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART, PRV VALVE (A2L - 34 Bar) |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Safety |
| Product Type | Pressure relief valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.3 Kilogram |
| Net weight | 0.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.609 Cubic decimeter |
| EAN/UPC | 5702424622534 |