Electrical component, Controller
118U4126
Ecu Kit
118U4126
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Ecu Kit |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART, CONTROLLER D1 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Controller |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.592 Kilogram |
| Net weight | 1.317 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 12.183 Liter |
| EAN/UPC | 5702424504014 |