Miscellaneous, Filter
118U4120
Noise Filter + Specific Cables
118U4120
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Noise Filter + Specific Cables |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Miscellaneous |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART, NOSIE FILTER (TYPE:EMI FILTE |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Miscellaneous |
| Product Type | Filter |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.41 Kilogram |
| Net weight | 0.36 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.99 Liter |
| EAN/UPC | 5702424503956 |