Connector, Tube
118U4080
Suction tube LLZ034
118U4080
Product specifications
Characteristic | Value |
|---|---|
| Description | Suction tube LLZ034 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | SPARE PART, SUCTION TUBE LLZ034 |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Tube |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2 Kilogram |
| Net weight | 1.15 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.12 Liter |
| EAN/UPC | 5702424222291 |