
Condensing Units Accessories & Spare parts, Compressor
118U3990
CAJ2464Z
118U3990
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | CAJ2464Z |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Compressor |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Comp CAJ2464Z (AJ2) pour LSQM034G |
| Model number | CAJ2464Z |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Compressor |
| Product Type | CAJ |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 23.6 Kilogram |
| Net weight | 21.8 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 23.323 Liter |
| EAN/UPC | 5702428578622 |