
Pressure switch, Cartridge pressure switch
118U3719
ACB Low pressure switch (2UA520W), phase-out, stock sell-off
118U3719
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | ACB Low pressure switch (2UA520W), phase-out, stock sell-off |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Pressure switch |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | LOW PR SWITCH ACB-2UA520W |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Pressure switch |
| Product Type | Cartridge pressure switch |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | b226b776-333b-435f-aa31-4be1ea68b84a |
| SCIP dossier product name | OPTYMA SPARE-6 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.226 Kilogram |
| Net weight | 0.076 Kilogram |
| Volume | 16.758 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428579650 |
| Proposition 65 | Cancer and Reproductive Harm |