
BOCK, Pressure switch
097B81122
Condensing units spare parts, Set-high-press./safety/guard, Legacy BOCK ID: 81122
097B81122
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-high-press./safety/guard |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81122 |
| Material Description | Set-high-press./safety/guard |
Characteristic | Value |
|---|---|
| Product group | Condensing units spare parts |
| Product line | Danfoss BOCK® |
| Product name | Pressure transmitter |
| Product Type | Pressure switch |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 18cf2a8d-a4f5-47ba-b994-b9a8224a0a58 |
| SCIP dossier product name | SET-PRESSURE LIMITER_1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 900 Gram |
| Net weight | 900 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162551509 |