DST X510
The Danfoss DST X510 rotary position sensors with shaft are designed for use in mobile hydraulic applications.
Danfoss DST X510 series uses contactless Hall technology with measurement ranges up to 360°.
The Sensors are designed for off-higway applications and resistant to shock and vibrations and with high electromagnetic compatibility. They are E1 approved for onhighway applications. They comes with either analogue, CANopen or SAE J1939 output.
Single and redundant sensor types are available, making the complete portfolio suitable for safetycritical applications.
Features and benefits
- Contactless Hall technology for almost infinite sensor life time
- Single or Redundant ranges up to 360° (±180°)
- Output: Analogue, CANopen and SAE J1939
- Linearity: < ± 0.5 FS
- Resolution:
- IP protection level IP67 - IP69K with female mating connector