Danfoss React™ Thermostatkopf
The Danfoss React™ series is a comprehensive portfolio of premium quality thermostatic sensors, produced in Denmark. The Danfoss React™ thermostat uses liquid- filled technology, that gives fast reaction time and compact sensor size to fit most applications. The Danfoss React™ thermostat is installed onto a radiator valve. The combination of the thermostat and radiator valve, controls the individual room temperature at a given setpoint by adjusting the flow of hot water through the radiator. The Danfoss React™ thermostat is applicable to all types of heating applications, including applications with small calculated P-band.
Features and benefits
- Liquid-filled thermostat with precise temperature control
- Fast reaction time in thermostatic sensor category
- Highest-class Control Accuracy (CA 0.2) per amended EN215
- Danfoss RA Click mount - fast, save, tool-less
- Modern and user-friendly design
- Easy to operate, easy to clean
- Facilities designed for the visually impaired
- Facilities for limiting and locking temperature set-point
- Frost protection setting