Stellantriebe für Motorstellventile
Product types shown: 26
AME 10/20/30, AME 13/23/33
Actuators with safety function (AME 13, AME 23 or AME 33) and actuators without safety function (AME 10, AME 20 or AME 30) are mainly used with VS, VM, VB, AVQM and VMV (only with AME 10) valves. Safety version is activated automatically in case of power failure or if the power supply is switched off by the safety thermostat. Actuators automatically adapt stroke to valve end positions which reduces commissioning time.

AME 130(H) / AME 140(H)
AMV 130/140 und AMV 130H/140H dieStellantriebe werden mit verwendet:
- VZ DN 15, 20,
- VZL DN 15, 20 Kegelstangenverlängerung 003Z0249 erforderlich
- AHQM (DN 15-32)
- VZ DN 15, 20,

AME 25 / AME 35
Die elektrischen Stellantriebe AME sind für die Kombination mit VRB-, VRG-, VF- und VL-Ventilen mit zusätzlichem Adapter (Bestell-Nr. 065Z0311, nicht im Lieferumfang enthalten) und VFS-Ventilen bis DN 50 vorgesehen.
Der Stellantrieb passt den Ventilhub automatisch an die Ventilendlagen an, was die Inbetriebnahmezeit deutlich verkürzt.
AME 25 SD / AME 25 SU
AME 25 SD or SU electric actuators are used with valves gen.2009 type VRB, VRG, VF, VL with additional adapter (Code No. 065Z0311, not supplied) and VFS 2 valves up to DN 50 diameter. The actuator automatically adapts itsstroke to valve end positions which reducescommissioning time.

AME 55 / AME 56
The actuators AME 55 / AME 56 are used with valves: VFM 2 (DN 65-150) only in combination with AME 55, VFS 2 (DN 15-50) only in combination with AME 56. Clutch available on special request, VFS 2 (DN 65-100), VL 2/3 (DN 100), VF 2/3 (DN 100-150), VL 2/3 & VF 2/3 (DN 65, 80)-only in combination with AME 56 and adapter 065Z0312, AFQM (DN 65-125) and AFQM 6 (DN 40-50).
AME 655(GA)/ 658 SU / 658 SD/ 659 SD
Actuators are primarily designed to regulate valve in the respond to the demand of a controller in District Heating/cooling, Heating, Ventilating and Air conditioning systems.
Actuators AME 655, 658 and 659 can be controlled by electronic controllers with modulating or 3-point control output.
Actuators can be used without any adapter in combination with:
- Valve types VFM, VFS (DN 65-100), VF (DN 100-150) and VL (DN 100)
- Self-acting flow controller AFQM 6* and AFQM 2
* With adapter 065B3527 for AFQM 6 or AFQM PN 25, if produced before March 2015.
Used with adapter 065B3527 in combination with:
- Valve types VFG(S) and VFU.
Main data:- Nominal voltage (ac or dc):
- 230 V, 50 Hz/60 Hz- Control input signal: modulating or 3-point
- Stroke: 50 mm
- Speed (selectable): 2 or 6 s/mm
- Max. medium temperature: depends on valve type. (from 150 °C up till 300 °C)
- Nominal voltage (ac or dc):

AME 685
The actuator is designed to control the valve in response to the demand of a controller in District Heating/cooling, Heating, Ventilating and Air conditioning systems.
The AME 685 can be controlled by electronic controllers with modulating or 3-point control output.
The actuator can be used in combination with valve type VF 3 (DN 200-300).
AME 855
Der Stellantrieb wird mit Stellventilen in Fernwärme- / Fernkälte-, Heizungs-, Lüftungssystemen und Klimaanlagen eingesetzt. Der Stellantrieb AME 855 kann über elektronische Regler mit stetigem oder 3-Punkt-Ausgangssignal angesteuert werden. Er kann mit VF3-Ventilen (DN 200–300) verwendet werden.

AMV 10/20/30/ AMV 13/23/33
Actuators with safety function (AMV 13, AMV 23 or AMV 33) and actuators without safety function (AMV 10, AMV 20 or AMV 30) are mainly used with VS, VM, VB, AVQM and VMV (only with AMV 10) valves.
Safety version is activated automatically in case of power failure or if the power supply is switched off by the safety thermostat. Actuators automatically adapt stroke to valve end positions which reduces commissioning time.
Main data:- Nominal voltage:
- 230 Vac, 50 Hz/60 Hz- Control input signal: 3 point
- Force:
- AMV 20, 23, 30, 33 .................. 450 N- Speed:
- AMV 20, 23 ......................... 15 s/mm
- AMV 30, 33 ............................3 s/mm- Max. medium temperature:
- AMV 20, 23, 30, 33 ................. 150 °C- End-position signals
- Nominal voltage:

AMV 13 SU / AMV 23 SU
The actuators with safety function are mainly used with VZ valves (AMV 13 SU) or with VS, VM or VB valves (AMV 13 SU, AMV 23 SU) or AVQM (AMV 23 SU). Safety version is activated automatically in case of power failure or if the power supply is switched off by the safety thermostat. The actuator automatically adapts its stroke to valve end positions which reduces commissioning time. Optional feedback potentiometer is available on special request.

AMV 130(H) / AMV 140(H)
AMV 130/140 und AMV 130H/140H die Stellantriebe werden mit verwendet:
- VZ DN 15, 20,
- VZL DN 15, 20 mit Schafterweiterung Erweiterung Stopfen oder
- AHQM (DN 15-32) ventile
Der Stellantrieb kann mit Fan-Coil-Einheiten, Induktionseinheiten, kleinen Nacherhitzern, Nachkühlern und Zonenanwendungen verwendet werden, in denen warmes/kaltes Wasser das geregelte Medium ist.
AMV 150
Actuator is primarily designed to regulate valve in the respond to the demand of a controller in District heating, heating, floor heating, solar heating, zone heating, comfort cooling, ventilating and air conditioning systems etc.
Actuator should be controlled by electronic controllers with triacs or solid state relays with zero cross detection.
Actuator can be used in combination with:
- Valve types VS 2 (DN 15 only) and VMV
- Self acting flow controller AVQM (DN15 only)
Note: If a controller with relay outputs is used then relays with higher current rating and inrush current capabilities (min. 40A) should be selected.
AMV 20 SL / AMV 23 SL / AMV 30 SL
The actuators for 3-point controls with or without safety function are suitable to be used with VS2, VM2, VB2 and AVQM valves. The safety function on AMV 23 SL is activated automatically in case of power failure or if the power supply is switched off by the safety thermostat. This function provides safety shut off on power failure. In addition to basic function such as manual control and position indication, the actuators are also equipped with force sensitive switch-off to ensure that actuators and valves are not exposed to overload. This function automatically ensures the self-adjustment of the end positions on the valve. Actuators are also equipped with stroke limitation that can limit flow in valves. Limitation of stroke is designed with switch that can be set in any desirable position (stroke limit from 0 to 100%).

AMV 25 / AMV 35
Die elektrischen Stellantriebe AMV sind für die Kombination mit VRB-, VRG-, VF- und VL-Ventilen mit zusätzlichem Adapter (Bestell-Nr. 065Z0311, nicht im Lieferumfang enthalten) und VFS-2-Ventilen bis DN 50 vorgesehen.
Der Stellantrieb passt den Ventilhub automatisch an die Ventilendlagen an, was die Inbetriebnahmezeit deutlich verkürzt. Optional sind Zusatzschalter, ein Rückführpotentiometer und eine Kegelstangenheizung erhältlich.
AMV 25 SD / AMV 25 SU
AMV 25 SD or SU electric actuators are used with valves gen.2009 type VRB, VRG, VF, VL with additional adapter (Code No. 065Z0311, not supplied) and VFS 2 valves up to DN 50 diameter. The actuator automatically adapts its stroke to valve end positions which reduces commissioning time. Optional auxiliary switches, feedback potentiometer and valve stem heater are available.

AMV 435
AMV 435 actuator is used with two and three-way valves type VRB, VRG, VF and VL up to DN 80 diameter and for AHQM DN 40-100. It is also used with pressure independent balancing and control valve type AB-QM from DN 40 to DN 100.
The advanced design incorporates load related ‘switch-off’ to ensure that actuators and valves are not exposed to overload.
Combinations with other valves could be seen under Accessories
Main data:- Nominal voltage:
- 230 VAC, 50 Hz/60 Hz- Control input signal: 3 point
- Force: 400 N
- Stroke: 20 mm
- Speed (selectable):
- 15 s/mm- Max. medium temperature: 130 °C
- LED signalling
- End-position signals
- Manual operation
- Nominal voltage:

AMV 55, AMV 56
Die Stellantriebe lassen sich mit folgenden Ventilen kombinieren: VFM2 (DN 65-150), nur in Kombination mit AMV 55, VFS 2 (DN 15-50) nur in Kombination mit AMV 56 und Kupplung 065Z7551,VFS 2 (DN 65-100), VL 2/3 (DN 100), VF 2/3 (DN 100-150), VL 2/3 und VF 2/3 (DN 65, 80), nur in Kombination mit AMV 56 und Adapter 065Z0312, AFQM (DN 65-125) und AFQM 6 (DN 40-50).

AMV 655 / 658 SU / 658 SD
Actuators are primarily designed to control the valve in response to the demand of a controller in District Heating/cooling, Heating, Ventilating and Air conditioning systems. Actuators AMV 655 and 658 can be controlled by electronic controllers with 3-point output. Ordering Actuators can be used without any adapter in combination with: - Valve types VFM, VFS (DN 65-100), VF (DN 100-150) and VL (DN 100) - Self-acting flow controller AFQM 6 and AFQM*. * With adapter 065B3527 for AFQM 6 or AFQM PN 25, if produced before March 2015. Used with adapter 065B3527 in combination with: - Valve types VFG(S) and VFU.

TWA-ZL
Der thermische Stellantrieb TWA-ZL von Danfoss wird zusammen mit den Danfoss Ventilen vom Typ VZL verwendet. Der Stellantrieb kann mit einem Ein/Aus-Regler, einer Pulsweitenmodulation (PWM) oder einem Schalter geregelt werden.
Die Stellantriebe dieses Typs stellen eine kostengünstige Lösung zur Reglung des Warm- und/oder Kaltwassers in Fan-Coil-Einheiten sowie in kleineren Nacherhitzern und Nachkühlern dar.
Eigenschaften:- Eingangssignal (ON/OFF): 24 V AC/DC bzw. 230 V AC ; 50/60 Hz
- Hub: 2,8 mm
- Stellzeit: 3 min
- Max. Medientemperatur: 120 °C
- Eingangssignal (ON/OFF): 24 V AC/DC bzw. 230 V AC ; 50/60 Hz