Danfoss logo
PX-F Kabel-product-category

PX-F Kabel

The Danfoss PX-F self-regulating heating cables provide the solution to basic freeze protection applications. The self -regulating Danfoss PX-F series ensure maximum energy efciency by producing heat only when and where it is needed as it adjusts the power output to the varying conditions along the length of the pipe.

Features and benefits

  • Cable can be overlapped without creating hot
  • Rugged 16 AWG bus cable with longer runs
  • Wide variety of wattages
  • Limited ten year warranty