Danfoss logo
TGE-product-category

TGE

TGE is a dedicated designed series of thermostatic expansion valves for all standard refrigerants. The tight design meets the environmental demands for today and future. Versions for non standard refrigerants can be produced to order.

Features and benefits

  • Refrigerants: R410A, R32, R452B, R454B, R22, R134a, R1234ze, R407F, R407A, R404A, R507, R407C and R290
  • Capacity range: 3.5 – 52 TR / 12 – 182 kW for R410A
  • Balanced port design with biflow and expansion capability in both directions
  • Low hysteresis with long lifetime for heat pump applications
  • Mechanical connections types solder ODF, flare, MIO, ORFS are available
  • Laser welded, stainless steel power element, capillary tube, and bulb
  • MOP (Max. Operating Pressure) function is available
  • Optional bleed function and adjustable superheat setting
  • PS / MWP (maximum working pressure): 49 bar/ 711 psig Straightway flow
  • UL certified