Digitaler Stellantrieb
Product types shown: 3

NovoCon® L & XL Digitaler Stellantrieb
NovoCon® L/XL is a high accuracy multi-functional fieldbus actuator, specifically designed for use in combination with the Pressure Independent Control Valve type AB-QM in sizes from DN 125-250 used in air handling units AHU, chillers and distribution station applications.
The high position accuracy of the actuator, together with the pressure independent and linear characteristic of the AB-QM valve, allow NovoCon® L/XL to be used as a flow indicator.
Setup of the actuator and valve parameters are made via fieldbus. Control is achieved via fieldbus or via analog inputs to NovoCon® L/XL.
NovoCon® M Digitaler Stellantrieb
NovoCon® M2-1 is a high accuracy multi-functional fieldbus actuator, specifically designed for use in combination with the Pressure Independent Control Valve type AB-QM NovoCon® in sizes from DN 40-100 used in air handling units AHU, chillers and distribution station applications.
The high position accuracy of the actuator, together with the pressure independent and linear characteristic of the AB-QM valve, allow NovoCon® M2-1 to be used as a flow indicator.
Setup of the actuator and valve parameters are made via fieldbus. Control is achieved via fieldbus or via analog inputs to NovoCon® M2-1.
NovoCon® S Digitaler Stellantrieb
NovoCon® S is a high accuracy multi-functional field bus actuator.
The flow is modulated by the AB-QM valve to avoid overflow and reduce boiler and/or chiller efficiency.
The actuator with AB-QM controls water supply to fan coil units, chilled beams, induction units, small re-heaters, re-coolers, AHUs and other terminal units for zone control, where heating/chilled water is the controlled medium. Due to its accuracy, remote functionality and flow indication features, this product enables faster commissioning, easy maintenance, improved indoor comfort, increased energy savings and fair cost allocation of heat/cool energy.
The high position accuracy of the actuator, together with the pressure independent and linear characteristic of the AB-QM valve, allows NovoCon® S to be used as a flow indicator.Actuator and valve parameters are set via fieldbus. Control is via fieldbus or analog inputs.