Danfoss logo
RLV-K-product-category

RLV-K

H-piece valve type RLV-K is nickel plated and is available in straight and angle versions. Special adapters ensure that the H-piece valve can be used both for radiators with an internal thread of G ½ and with an external thread of G ¾ A. All adapters are self-sealing.

A fill and drain tap is available as an accessory to RLV-K. The fill and drain tap is only available without nickel plating.

Connection to copper, soft steel, PEX and Alupex pipes is made with Danfoss compression fittings. See separate datasheet.

Features and benefits

  • Individual radiator shut-off enables maintenance without affecting other parts of the system
  • Suitable for both one-pipe and two-pipe systems, with adjustable radiator flow via the bypass spindle
  • Straight and angle versions with self-sealing adapters for G ½ internal and G ¾ A external radiator connections
  • Optional fill and drain tap supports radiator filling and draining