Danfoss logo
AMV 130 (H)/ AMV 140 (H)-product-category

AMV 130 (H)/ AMV 140 (H)

AMV 130/140 and AMV 130H/140H actuators are used with:
   - VZ DN 15, 20,
  ​​​​​​​ - VZL DN 15, 20 with stem extension plug or
  ​​​​​​​ - AHQM (DN 15-32) valves.

The actuator can be used with fan coil units, induction units, small reheaters, recoolers and zone applications in which hot/cold water is the controlled medium.

Features and benefits

  • 3-point versions
  • Force switch-off at stem down position prevents overload of actuator and valve
  • No tools required for mounting
  • Maintenance free during lifetime
  • Low noise operation
  • Supplied with 1.5 m cable