MPHE C62 / H62
20% reduction in refrigerant charge compared with a traditional BPHE, the ideal solution to help you meet the world`s climate and energy aspirations. The C62 & H62 are families of Condensers and Evaporators optimized for high-efficiency chillers and heat pumps.
The heat exchanger features innovative Micro Plate technology that improves heat transfer and reduces the amount of material used. To meet demands for higher COPs in heat pumps, the evaporator H62(L)-C is designed to work efiiciently with close temperature approaches, while a low pressure drop on the brine side reduces the pump power and keeps the overall COP high.. H62 can cover a capacity range from 4 – 40kW.
The C62(L)-E and the C62(L)-C are respectively evaporator and condenser designed to work efficiently and increase comfort in modern buildings without increasing the carbon footprint. Helping chillers perform more efficiently achieving higher seasonal efficiency levels, it reduces both energy costs and environmental impact. C62 can cover a capacity range from 20 – 90kW. The low hold-up volume reduces the system refrigerant charge and offers valuable savings.
Features and benefits
- Minimal hold-up volume: Less refrigerant charge
- Reduced pressure drop: For a more efficient system
- Smaller footprint: Enabling more compact system
- Reduced CO2 footprint: Environmentally friendly with high heat transfer and minimal refrigerant charge