Danfoss logo
FIA SS-product-category

FIA SS

FIA SS strainers are a range of angle-way and straight-way strainers which are carefully designed to give favorable flow conditions.
The design makes the strainer easy to install and ensures quick strainer inspection and cleaning.
FIA SS strainers are used ahead of automatic controls, pumps, compressors etc., for initial plant start-up and where permanent filtration of the refrigerant is required. The strainer reduces the risk of undesirable system breakdowns and reduces wear and tear on plant components.
In certain specific areas such as outdoor applications and corrosive atmospheres, such as coastal installations, there is a need for high surface protection to prevent failure due to corrosion.
Today's food safety standards often call for daily treatment with detergents to protect against bacteria growth, again producing a need for high surface protection.

Features and benefits

  • Applicable to HCFC, HFC, R717 (Ammonia) and R744 (CO2) and all flammable refrigerants
  • Designed to give favourable flow conditions
  • Housing is made of special cold resistant stainless steel approved for low temperature operations
  • Easy to disassemble for inspection and service
  • Butt-weld DIN, Butt-weld ANSI and socket weld connections
  • Max. operating pressure:
  • Temperature range:
  • Compact and light valves for easy handling and installation