EV251B-product-category

EV251B

EV251B with assisted lift is especially suitable for applications such as closed systems with low and fluctuating pressure conditions or open systems with differential pressure down to 0 bar. EV251B valves are supplied complete, including coil and plug.

Features and benefits

  • For water, oil, compressed air and similar neutral media
  • Clip on coil
  • Ambient temperature: Up to 80 °C
  • Coil enclosure: IP65