EV220A-product-category

EV220A

EV220A is a compact servo-operated 2/2-way solenoid valve program, especially designed for use in machines and equipment with limited space.

Features and benefits

  • For water, oil, compressed air and similar neutral media
  • Screw on coil
  • Ambient temperatures: Up to 50 °C
  • Enclosure: Up to IP65
  • Low power consumption
  • Liquid hammer damped