EV210B-product-category

EV210B

EV210B covers a wide range of direct–operated 2/2–way solenoid valves for universal use. EV210B are a very robust valves program with high performance and can be used in all kind of tough working conditions in demanding industrial applications such ascontrol and closage.

Features and benefits

  • For water, oil, compressed air and similar neutral media
  • Clip on coil
  • Ambient temperature: up to 80 °C
  • Coil enclosure : up to IP67
  • The valves can be used for vacuum
  • EV210B brass version for water, oil, compressed air and similar neutral media
  • EV210B stainless steel version for neutral andaggressive liquids and gasses