MBS 5100 / MBS 5150-product-category

MBS 5100 / MBS 5150

The ship approved high accuracy block pressure transmitter is designed for use in almost all marine applications. MBS 5150 with integrated pulse snubber is designed for use in marine applications with severe medium influences like cavitation, liquid hammer, or pressure peaks and offers a reliable pressure measurement, even under harsh environmental conditions.

The transmitters can be easily mounted directly on the MBV 5000 block test valve or the threaded pressure connection can be used.
​​​​​​​
The flexible pressure transmitter programme covers a 4 – 20 mA output signal, absolute or gauge (relative) versions, measuring ranges from 0 – 4 up to 0 – 400 bar.
​​​​​​​
Excellent vibration stability, robust construction, and a high degree of EMC / EMI protection equip the pressure transmitter to meet the most stringent marine requirements.​​​​​​​ ​​​​​

Features and benefits

  • Designed for use in severe maritime environments
  • MBS 5150 with integrated pulse-snubber is suitable in marine applications with severe medium influences like cavitation, liquid hammer or pressure peaks and offers a reliable pressure measurement, even under harsh environmental conditions
  • Pressure connection of acid-resistant stainless steel (AISI 316L)
  • Pressure ranges in relative (gauge) or absolute from 4 up to 400 bar
  • Output signal: 4 – 20 mA
  • A wide range of pressure connections
  • Fully digitally compensated
  • Accuracy 0.3% FS (max)
  • UL approved
  • Several Marine approvals