DST P10B-product-category

DST P10B

DST P10B is an OEM pressure transmitter designed for industrial applications such as booster pumps and air compressors. The transmitter is developed to comply with CANopen for use in machine systems. It enables control of complex machines and supports communication and diagnostic functions through the CANopen interface. The device measures pressures in the range from 4 to 40 bar and uses a stainless-steel measuring element. The transmitter supports media temperatures from -40 to 100 °C.

Features and benefits

  • CANopen industrial applications, Type approvals CiA (CAN in Automation) and ISO 11898 (Road vehicles).
  • Integrated CANopen interface per DS‑301, Device profile DS‑404.
  • Ambient temperature capability up to 100 °C.
  • Fully welded design eliminates gaskets in wetted parts.