DST G290 & DST G600-product-category

DST G290 & DST G600

The new A3 gas sensor is designed for use in industrial heat pumps and general HVAC applications.
Accurate and compact leak detector designed based on IEC 60355-2-40 compatible to customer’s application specifications, both hardware and software.
Photoacoustic technology offers minimum 15-year lifetime, immunity to poisoning, fast response time and reliable self-diagnostics.

Features and benefits

  • Designed for use with R290 & R600a (others on request)
  • Output modes: Modbus, Relay, Relay & Modbus
  • Supply voltage: 5 V DC, 12 – 24 V AC/DC
  • Designed for minimum 15-year lifetime without calibration
  • Self-diagnostics
  • CE marked
  • ATEX compliant signal relay