DST GS4B / DST GS32-product-category

DST GS4B / DST GS32

Introducing the all-new A2L Gas Sensor, expertly engineered with a sleek, compact design, perfect for residential applications and air conditioning units. This innovative sensor delivers top-tier performance without compromising on space or efficiency. Experience cutting-edge technology in a small package, tailored to meet the demands of modern living.
Our thermal conductivity technology offers rapid and accurate leak detection, min. 15-year lifetime, immunity to poisoning, automated self-calibration, and reliable self-diagnostics to avoid silent failures.
Our unique design is optimized to ensure performance over the lifetime even in harsh application environment as it is robust against condensation, dirt, dust, and UV light. Easy portability and seamless system integration with Modbus.
Our small and light design is compatible with all systems due to our customizable software.

Features and benefits

  • Designed for use with R454B, R32, R454A, R454C and R455A
  • Flexible alarm threshold and customizable software
  • Patented, robust design
  • High IP rating (IP66)
  • No field service required