DST G54B / DST GR32-product-category

DST G54B / DST GR32

The new A2L gas sensor is designed for use in the HVAC market with a specific focus on Residential, Heat Pump, Rooftop, & Chiller applications. Our thermal conductivity technology offers rapid & accurate leak detection, min. 15-year lifetime, immunity to poisoning, automated self-calibration, and reliable self-diagnostics to avoid silent failures. Our unique design is optimized to ensure performance over the lifetime even in harsh application environment as it is robust against condensation, dirt, dust, and UV light. Additionally, we have built-in flexibility in terms of hardware and software allowing for easy customization and system integration.

Features and benefits

  • Designed for use with R454B and R32 (others on request)
  • Flexible alarm threshold and customizable software
  • Easy system check via LED status
  • Patented, robust design
  • Output modes: Modbus, Relay and Dual Output