DST G54A / DST G54C / DST G55A-product-category

DST G54A / DST G54C / DST G55A

The new A2L gas sensor is designed for use in the refrigeration and food retail market. Our thermal conductivity technology ensures precise measurements min. 15-year lifetime, and robust design approved for systems using R454A, R454C and R455A. Our unique design is optimized to ensure performance over the lifetime even in harsh application environment as it is robust against condensation, dirt, dust, and UV light. Additionally, we have built-in flexibility in terms of hardware and software allowing for easy customization and system integration.

Features and benefits

  • Flexible alarm threshold and customizable software
  • Patented, robust design
  • Output modes: Modbus, Relay and Dual output
  • Constant consistent refrigerant % LFL measurement