DST G4ze-product-category

DST G4ze

The DST G4ze gas sensor designed to meet the demanding requirements of chillers, large commercial and industrial cooling systems, as well as industrial and commercial heat pumps. It offers exceptional performance and reliability, ensuring efficient operation in these critical applications. The DST G4ze provides optimal energy efficiency and robust functionality, making it an ideal and smart choice for large scale installations and offers a minimum 15-year lifetime
It is engineered for use with R1234ze, ensuring compatibility and performance in diverse systems.
Engineered to withstand harsh environments, the DST G4ze is resilient against condensation, dirt, dust, and UV light, maintaining optimal functionality over time.
Its unique design incorporates both hardware and software flexibility, facilitating seamless customization and integration into existing systems.
The DST G4ze sensor is the smart choice for those looking for a straight forward, reliable solution that consistently delivers dependable results with the refrigerant R1234ze.

Features and benefits

  • Flexible alarm threshold and customizable software
  • Designed for high performance on R1234ze
  • Patented, robust design
  • Output modes: Modbus, Relay and Dual Output
  • Constant consistent refrigerant %LFL measurement