VDHT standard NPT thread-product-category

VDHT standard NPT thread

The VDHT valve series are designed for several applications in neutral media compatible with the sealing and O-ring materials used. Typical media are water, cleaning fluids and light heating oil.

The valves are used in several applications: car wash systems, stationary high pressure cleaning, mobile cleaning vehicles and dust bindings systems, ect.
Function
The directional valves are pilot operated ON/OFF– seat valves electrically activated by a coil.

Features and benefits

  • Corrosion resistant
  • Easy-to-clean
  • Reliability
  • Dirt tolerant, max. sieve (strainer) width 200 μm or better
  • High temperature-resistant
  • Robust design prevents leakage
  • High coil density IP67 (NEMA 4X)
  • Compact design.