VDHT BSP-product-category

VDHT BSP

The VDHT valve series are designed for several applications in neutral media compatible with the sealing and O-ring materials used. Typical media are water, cleaning fluids and light heating oil.The valves are used in several applications: car wash systems, stationary high pressure cleaning, mobile cleaning vehicles and dust bindings systems, etc..

Features and benefits

  • Corrosion resistant
  • Easy-to-clean
  • Reliability
  • Dirt tolerant, max. sieve (strainer) width 200 μm or better
  • High temperature-resistant
  • Robust design prevents leakage
  • High coil density IP67 (NEMA 4X)
  • Possible to get a compact and simple block solution (Integrated valve block)