VX Solo II HWS-product-category

VX Solo II HWS

VX Solo II HWS is a compact district heating substation for small building, controlling a heating circuit and with connections for a Domestic Hot water storage cylinder on secondary side. Unit is for wall mounting and pipe connection from bottom top.

Features and benefits

  • Indirect heating station for small homes and apartments
  • Connections for a storage DHW tank on secondary side
  • Weather -compensation of the temperature in heating circuit control
  • Capacity: 20-30 kW heating
  • Small footprint
  • Plate heat exchanger and pipes made by stainless steel
  • Top or bottom connections