Termix Compact 28 MS VVX-product-category

Termix Compact 28 MS VVX

The Termix Compact 28 MST VVX-FI is a complete unit for indirect space heating and domestic hot water for district heating. It can be used for connection to indirect district heating in places where the district heating plant requires a hydraulic break. It is also suitable for conversion to district heating when the secondary heating system is unsuitable to being connected to direct district heating or when a particularly effective security against leakage in the heating system is required.

Features and benefits

  • Fully insulated
  • Indirect heating
  • Electronic control for heating
  • Thermostatic control for domestic hot water
  • Operates independently of differential pressure and flow temperature