Termix Compact 28 VMTD-FI-product-category

Termix Compact 28 VMTD-FI

The Termix Compact 28 VMTD-FI is a complete unit for space heating and domestic hot water for direct district heating in large buildings such as sports centers, schools, blocks of flats etc.

Features and benefits

  • Fully insulated
  • Flexible connections
  • Substations for apartment buildings
  • Direct heating with mixing loop
  • Electronic control for heating and DHW
  • Operates independently of differential pressure and flow temperature
  • Pipes and plate heat exchanger made of stainless steel