Termix VMTD-I FI-product-category

Termix VMTD-I FI

The Termix VMTD-I-FI is a complete solution with a built-in water heater and a differential pressure controlled heating system. Termix VMTD-I-FI is applicable for single family houses and for decentralized systems.

Features and benefits

  • Substation for DH and
  • DHW flow-compensated
  • Capacity: 32 - 61 kW for DHW
  • DHW in sufficient quantity
  • Operates independently of differential pressure and flow temperature
  • Minimum space required for installation
  • Pipes and plate heat exchanger
  • Minimized risk of lime scale
  • Low heat loss