Danfoss Ally™ Room Sensor-product-category

Danfoss Ally™ Room Sensor

The Danfoss Ally™ Room Sensor is an indoor electronic sensor for measuring room temperature and humidity.

The room sensor is a part of the Danfoss Ally™ system, which is used for wireless linking and controlling of heating systems in a residential and light commercial buildings.

The Danfoss Ally™ Room Sensor has a built-in temperature and humidity sensor, which measures ambient temperature and humidity. It allows you to increase the indoor comfort and control the heating in the room where installed.

The Danfoss Ally™ Room Sensor is a Zigbee certified product, compatible with the Danfoss Ally™ Gateway and with the third party certified systems using a Zigbee technology. It is a battery powered device, compact, easy to install and an ideal for the covered radiators as an external temperature measurement solution.

Features and benefits

  • Built-in room temperature and humidity measurement
  • Zigbee-certified compatibility with Danfoss Ally™ Gateway and third-party certified systems
  • Compact, battery-powered design with up to 5 years of battery life