Dynamic Valves RA-DV PURE-product-category

Dynamic Valves RA-DV PURE

RA-DV PURE is a pressure-independent radiator valve designed for 2-pipe heating systems. It combines dynamic flow control with integrated differential pressure regulation to ensure stable and accurate water flow, improving system balancing and comfort. The valve is compatible with Danfoss RA thermostatic sensors and is available in straight and angle versions. To be able to distinguish between other valve bodies of the Danfoss RA series the RA-DV protective cap and presetting ring are green.

Features and benefits

  • Pressure-independent operation with a built-in pressure regulator maintains a constant differential pressure of 0.1 bar, ensuring the set flow is maintained even when system conditions change.
  • An integrated flow limiting device allows presetting of the maximum water flow (10-135 l/h), enabling hydraulic balancing and reducing commissioning time.
  • The service-friendly design allows the gland seal assembly to be replaced without draining the system, simplifying maintenance and reducing downtime.