RLV-CX-product-category

RLV-CX

RLV-CX is a series of chrome plated radiator valves and lockshield valves, especially designed for use with design radiators. A new tailpiece with an O-ring seal ensures an aesthetically appealing connection to the radiator without the need for sealing tape or compound. RLV-CX lockshield valves enables each radiator to be shut off individually to allow trouble-free maintenance or repair without affecting other radiators in the system. Max. water flow through RLV-CX is 2.5 m3/h. Factory setting is fully open valve.