MBS 33-product-category

MBS 33

The standard pressure transmitters MBS 33 are designed for use in almost all industrial applications, and offer reliable pressure measurements, even under harsh environmental conditions.

The flexible pressure transmitter programme covers different output signals, absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar and a wide range of pressure and electrical connections.
​​​​​​​
Excellent vibration stability, robust construction, and a high degree of EMC / EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.

Features and benefits

  • Designed for use in severe industrial environments
  • CE-marked: EMC protected in accordance with EU EMC Directive
  • Enclosure and wetted parts of acid-resistant stainless steel (AISI 316L)
  • Fully digitally compensated
  • Output signals:
  • A wide range of pressure connections
  • Electrical connection: plug or cable
  • For use in ATEX Zone 2 explosive atmospheres
  • UL approved