AME 13 / AME 23 / AME 33-product-category

AME 13 / AME 23 / AME 33

Actuators with safety function (AME 13, AME 23 or AME 33) and actuators without safety function (AME 10, AME 20 or AME 30) are mainly used with VS, VM, VB, AVQM and VMV (only with AME 10) valves. Safety version is activated automatically in case of power failure or if the power supply is switched off by the safety thermostat. Actuators automatically adapt stroke to valve end positions which reduces commissioning time.

Features and benefits

  • The advanced design incorporates load related ‘switch-off’ to ensure that actuators and valves are not exposed to overload
  • Digital feedback end position indication signal for valve end position is available by terminal 4 or 5
  • Robust design and low weight
  • The advanced design incorporates a diagnostic LED and operational data capture
  • DIN EN 14597 certified safety function