UnoFloor metering-product-category

UnoFloor metering

Danfoss UnoFloor Metering is a prefabricated pressure independent stainless steel distribution units for floor heating. UnoFloor Metering comes wired and premounted installed in a cabinet for in-wall or on-wall installation. These solutions make it easier for the installer to order a ready-made plug & play construction for mounting of distribution pipes for the building section. The units are available as standard solutions with 4 to 12 connections left/right version and include manual air vent and drain valve. In addition the solutions include a flow meter to maintain the designated flow rate. The AB-PM set ensures optimal hydronic blance.Flow limitation independent of differential pressure is granted. UnoFloor Metering comes with a domestic water line and MTCV balancing valve for hot water circulation.

Features and benefits

  • Plug & Play construction
  • Minimum space required for installation
  • In-wall cabinet ensures minimum time required for installation
  • Pre-mounted ensures minimal risk of installation faults
  • Correct heat distribution, even under partial load
  • Reliable hydronic balancing for lower heating costs
  • Integrated DHW metering line with MTCV valve
  • App solutions for installer and end-user (Control).