USV-S-product-category

USV-S

USV-S valves are designed for manual hydronic balancing of heating and cooling systems.

USV-S (black knob) is used to limit the flow in heating or cooling installation or can work separately as manual balancing valves for flow limitation.

USV-S is compact valves in which the operating elements and connections are placed within an arc of 90°, so that in spite of small valve dimensions, access for installation and operation is optimal.

Features and benefits

  • USV-S is supplied in a set-pack with internal thread
  • Insulation caps for temperature up to 80°C or 120°C are available as accessory